Safe-IT USB 2.0 A to B Antibacterial Cable (M/M), White, 10 ft. (3.05 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
U022AB-010-WH
|
| UPC |
037332260680
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.23 lb
|
| Compliances |
REACH
RoHS CE Marked FCC Compliant |
| Global Catalog |
U022AB-010-WH
|
| Product Type |
Cable
|
| Application |
|
| Operating Humidity Range |
0% to 90% RH, Non-Condensing
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
White
|
| Connector Plating |
Gold
|
| Product Features |
Antibacterial
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Cable Jacket Material |
PVC
|
| Connector Style |
Straight
|
| Product Highlights |
Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph White jacket permits fast, easy identification in a crowded hub or computer Gold-plated connectors provide maximum conductivity and minimum data loss Foil and braid shielding protects against EMI/RFI noise that can distort or destroy data |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
USB B (MALE)
|
| Operating Temperature |
14° to 122°F (-10° to 50°C)
|
| Operating Temperature Range |
14° to 122°F (-10° to 50°C)
|
| Storage Temperature Range |
5° to 140°F (-15° to 60°C)
|
| SideB Connector3 |
USB B (MALE)
|
| Technology |
USB 2.0 (High Speed) |
| Cable Length |
9 - 14ft (2 - 4M)
|
| Cable Outer Diameter (OD) |
4.5MM
|
| Cable Type |
Passive
|
| Material |
PVC
|
| Wire Gauge (AWG) |
28/24
|
| Cable Length Range |
9 - 14ft (2 - 4M)
|
| Connector |
USB-A
USB A (male) USB B (male) |