Download document () of 20

U022-006-BE

USB 2.0 A to B Cable (M/M), Beige, 6 ft. (1.83 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U022-006-BE
UPC
037332198785
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7.1 in
Product Weight
0.4 lb
Compliances
RoHS
Global Catalog
U022-006-BE
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Beige
USB Specification
USB 2.0 (up to 480 Mbps)
Connector Style
Straight
Product Highlights
Gold-plated connectors and contacts
Premium foil and braid shielding
Backward compatible with earlier USB generations
Supports data transfer rates up to 480 Mbps
Twisted 28/24 AWG data/power lines
SideA Connector1
USB A (MALE)
SideB Connector1
USB B (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB B (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
5 - 8ft (1 - 2M)
Cable Type
Passive
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB-A
USB B (male)
USB A (male)

Export product specification