Download document () of 20

U005-10I

USB Extension Cable (USB-A Right-Angle M to USB-A F), 10-in. (25.4 cm)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U005-10I
UPC
037332117861
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.06 lb
Compliances
RoHS
Global Catalog
U005-10I
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector Style
Angled
Product Highlights
Modifies the cable connecting to a PC to 90 degrees
24 gauge power wires
24k gold-plated connectors and gold-plated copper contacts
SideA Connector1
USB A (MALE)
SideB Connector1
USB A (FEMALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
USB A (FEMALE)
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Cable Type
Passive
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-A

Export product specification