Download document () of 20

SMART1500RMXLN

Tripp Lite series SmartPro 1440VA 1440W 120V Line-Interactive Sine Wave UPS - 8 Outlets, Extended Run, Network Card Included, LCD, USB, DB9, 2U Rack/Tower

  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • ENERGY STAR 2.0-certified to save electricity, lower costs and protect the environment
  • 2-line front-panel LCD with 10 selectable screens reports detailed UPS and site power info
  • Protects equipment against blackouts, brownouts, transient surges and line noise
  • Unity power factor ensures maximum power possible at each power rating

General specifications

Product Name
Eaton Tripp Lite series SmartPro UPS
Catalog Number
SMART1500RMXLN
UPC
037332178022
Product Length/Depth
17.6 in
Product Height
3.45 in
Product Width
17.2 in
Product Weight
50.706 lb
Compliances
FCC Class B
RoHS
Certifications
UL 1778
NOM
CSA certified
Global Catalog
SMART1500RMXLN
Product Type
UPS

Battery

AC suppression joule rating
380
Battery replacement
Pre-August 2023: RBC93-2U Post-August 2023: 744-A4801
Battery type
Valve Regulated Lead Acid (VRLA)
Extended battery capability
Extended runtime supported via optional 48V DC BP48VRM2U external battery packs only.

Electrical output

Receptacle
5-15R
Topology
Line-interactive
Wattage
1440 W
Output waveform
Sine wave
Output power factor
1
Output nominal voltage
110 / 120V
Nominal Output Voltage
110 / 120V
Electric current - max
12A (120V)
Load Management Receptacles
Two switchable two-outlet 5-15R load banks

Electrical input

Input connection
5-15P
Input cord length
10 ft
Input nominal voltage
120 VAC
Input power factor
1

Communications

Expansion slots
One slot
Ethernet interface
Yes
Includes network card
Yes
User interface
LCD display

Environmental

Noise level
45 dBA maximum, front side 1m
Relative humidity
0-95% non-condensing

Additional specifications

Form factor
Rackmount/Tower
Rack size
2U
Rack mounting kit
Yes
Package contents
  • 1440VA 1440W 120V Line-Interactive UPS
  • WEBCARDLXE network management card
  • USB cable
  • DB9 cable
  • Rack-mounting hardware
  • Tower support stands
  • Safety instructions
  • Quick Start Guide
Phase (input)
Single-phase

Export product specification