TAA SmartPro 120V 2.2kVA 1.92kW Line-Interactive Sine Wave UPS, 2U, Extended Run, Network Card Options, LCD, USB, DB9
| Product Name | 
                                                Eaton Tripp Lite series SmartPro UPS
                                             | 
| Catalog Number | 
                                                SM2200RMXL2UTAA
                                             | 
| UPC | 
                                                037332152800
                                             | 
| Product Length/Depth | 
                                                20.9 in
                                             | 
| Product Height | 
                                                8.8 in
                                             | 
| Product Width | 
                                                24 in
                                             | 
| Product Weight | 
                                                57.6 lb
                                             | 
| Compliances | 
                                                RoHS  FCC Class A TAA Compliant | 
| Certifications | 
                                                CSA certified  NOM UL 1778 | 
| Global Catalog | 
                                                SM2200RMXL2UTAA
                                             | 
| Battery replacement | 
                                                RBC94-2U
                                             | 
| Receptacle | 
 | 
| Topology | 
                                                Line-interactive
                                             | 
| Output power factor | 
                                                0.87
                                             | 
| Output nominal voltage | 
                                                110 / 120V
                                             | 
| Nominal Output Voltage | 
                                                110 / 120V
                                             | 
| Electric current - max | 
                                                16A (120V)
                                             | 
| Input nominal voltage | 
                                                120 VAC
                                             | 
| Noise level | 
                                                45 dBA maximum, front side 1m
                                             | 
| Relative humidity | 
                                                0-95% non-condensing
                                             | 
| Form factor | 
                                                Rackmount
                                             | 
| Rack size | 
                                                2U
                                             | 
| Package contents | 
 | 
| Phase (input) | 
                                                Single-phase
                                             |