Download document () of 20

PV2400FC

2400W PowerVerter Plus Industrial-Strength Inverter with 2 Outlets

  • 2400W continuous output
  • Designed for heavy duty and motor loads
  • Peak surge output: OverPower (up to 1 hour)—3600W; Double-Boost (up to 10 seconds)—4800W
  • 24V DC input; 120V AC output; 2 outlets
  • Automatic overload protection
  • High-efficiency power conversion

General specifications

Product Name
Eaton Tripp Lite series PowerVerter power inverter
Catalog Number
PV2400FC
UPC
037332042200
Product Length/Depth
21.3 in
Product Height
12.9 in
Product Width
14.4 in
Product Weight
38.6 lb
Compliances
RoHS
Global Catalog
PV2400FC
Product Type
Power inverter

Product specifications

Continuous Output Capacity (Watts)
2400
Cooling Method
Fan
Cord Length Details
User supplies cabling; 2/0 gauge or larger recommended
DC System Voltage (VDC)
24
Form Factor Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Front Panel LEDs
Set of 6 LEDs provides continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences
Input Connection Type
Set of 2 bolt-down DC wiring terminals
LED Indicators
Set of 6 LEDs provides continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences
Amperage Rating per watt
Full continuous load - 120A at 24V DC; No load - 2.2A at 24V DC
Output Capacity (Watts)
2400
Output Frequency Regulation
60 Hz (+/- 0.3 Hz)
Output Voltage Regulation
Maintains PWM sine wave output voltage of 120 VAC (+/-5%)
Overload Protection
Circuit breaker
Peak Output Capacity (Watts)
4800
Power Cord Jacket Type
SJT
Frequency Compatability
60 Hz
Recommended Electrical Service
Requires 24V DC input source capable of delivering 120A for the required duration (when used at full capacity). For automotive applications, professional hardwire installation with 250A battery system fusing is recommended
Relative Humidity
0-95% non-condensing
Switches
3-position on/off/remote switch enables simple on/off power control plus "remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional APSRM4 accessory
Voltage Compatibility (VDC)
24
Total outlets
2
Material
Polycarbonate
Output Receptacles
5-15R
Package Contents
Instruction manual
PV2400FC Inverter
Product Features
Set of 2 bolt-down DC wiring terminals
Nominal Output Voltage
120V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton