Download document () of 20
We make what matters work*

APSRM4

Remote Control Module for Tripp Lite PowerVerter Inverters and Inverter/Chargers

  • Easy front-panel, rear-panel or below-dashboard installation
  • Master override capability for complete control
  • One-touch switch between inverter modes
  • Heavy-duty metal construction
  • LEDs indicate battery level and inverter mode at a glance

General specifications

Product Name
Eaton Tripp Lite series remote control module
Catalog Number
APSRM4
UPC
037332122353
Product Length/Depth
7.1 in
Product Height
2.4 in
Product Width
10.2 in
Product Weight
0.4 lb
Compliances
RoHS
Global Catalog
APSRM4
Product Type
Accessory

Product specifications

Accessory Class
Front Panel LEDs
Battery Charge and Operational LEDs.
LED Indicators
Battery Charge and Operational LEDs.
Power Cord Jacket Type
SJT
Switches
Remote Control Switch.
Material
Metal
Package Contents
Faceplate
LED labels
Owner's manual
Remote control cord, 50-ft. (15.24 m)
Master override cord, 25-ft. (7.62 m)
APSRM4 Remote Control Module

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton