Download document () of 20

PV1000HF

1000W PowerVerter Compact Inverter for Trucks with 4 Outlets

  • Powers an entire mobile office
  • 2000 watts peak output (instantaneous)
  • 12V DC input; 120V AC output; 4 outlets
  • 1000 watts continuous output

General specifications

Product Name
Eaton Tripp Lite series PowerVerter power inverter
Catalog Number
PV1000HF
UPC
037332097187
Product Length/Depth
18.4 in
Product Height
4.4 in
Product Width
7.8 in
Product Weight
6 lb
Compliances
RoHS
Global Catalog
PV1000HF
Product Type
Power inverter

Product specifications

Audible Alarm
Dual function alarm indicates overload conditions or low DC input voltage of 10.5V or less
Continuous Output Capacity (Watts)
1000
Cooling Method
Fan
Cord Length Details
User supplies cabling. Minimum gauges for full load operation: #4 wire (12 ft max), #2 wire (20 ft max), #0 wire (31 ft max).
DC System Voltage (VDC)
12
Form Factor Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Front Panel LEDs
Set of 6 LEDs offer continuous status information on battery and connected load conditions
Input Connection Type
Set of 2 DC bolt-down wiring terminals
LED Indicators
Set of 6 LEDs offer continuous status information on battery and connected load conditions
Amperage Rating per watt
Full continuous load - 100A at 12V DC, No load - 1.5A at 12V DC, Shutdown / load sense mode - 100 micro amps
Output Capacity (Watts)
1000
Output Frequency Regulation
60 Hz (+/- 5% Hz)
Output Voltage Regulation
Maintains PWM sine wave output voltage of 115 VAC (+/- 10% VAC)
Overload Protection
Automatic overload protection shuts down inverter system in the event of overloads. Inverter and electrical system are further protected via four internal 40A automotive fuses
Peak Output Capacity (Watts)
2000
Power Cord Jacket Type
SJT
Frequency Compatability
60 Hz
Recommended Electrical Service
Requires 12V DC input source capable of delivering 100A for the required duration (when used at full capacity). For automotive applications, hardwire installation with 175A battery system fusing is recommended.
Relative Humidity
0-95% non-condensing
Switches
3 position rocker switch enables on/off power control, plus "remote" setting which enables inverter to be remotely powered on or off when used in conjunction with APSRM4 Remote Control Module (sold separately)
Voltage Compatibility (VDC)
12
Total outlets
4
Material
Aluminum, Steel
Output Receptacles
5-15R
Package Contents
PV1000HF Inverter
Instruction manual
Warranty information
Product Features
Set of 2 DC bolt-down wiring terminals
Nominal Output Voltage
120V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton