Safe-IT UL 2930 Medical-Grade Power Strip for Patient-Care Vicinity, 4 15A Hospital-Grade Outlets, Safety Covers, 15 ft. Cord
| Product Name |
Eaton Tripp Lite series Safe-IT power strip
|
| Catalog Number |
PS-415-HGULTRA
|
| UPC |
037332128430
|
| Product Length/Depth |
2.5 in
|
| Product Height |
1.753 in
|
| Product Width |
11.023 in
|
| Product Weight |
2.6 lb
|
| Compliances |
RoHS
NFPA 99 TAA Compliant |
| Certifications |
UL Listed
UL 60950-1 CSA Std. C22.2 CSA certified CSA C22.2. |
| Product Type |
Power strip
|
| Special features |
Power strips used within a patient care vicinity may be permanently attached so that it can only be removed with a tool. Choose the PSCLAMP for a safe and secure mounting solution.
|
| Circuit breaker |
15
|
| Input Plug Features |
Hospital Grade Plug
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Overload Protection |
15A
|
| Patented |
Patent # 7,375,939
|
| Receptacle Color |
WHITE
|
| Recommended Electrical Service |
15A 120V
|
| Slot or Hole Mount Measurement (Center to Center) |
Distance between keyhole tabs = 261.92mm; Distance between end tabs = 334.01mm
|
| Storage Temperature Range |
14° to 122°F (-10° to 50°C)
|
| Transformer Accommodation |
Transformer Accommodation
|
| Cord Length |
14 - 20ft (4 - 6M)
|
| Power Cord Color |
White
|
| Housing Color |
White
|
| Outlet Orientation |
Single row of 4
|
| Outlet Spacing |
3.62 in.
|
| Outlets Measurement (Center to Center) |
3.62 in.
|
| Mounting Details |
Includes flanges
|
| Color |
White
|
| Input Plug Type |
NEMA 5-15P-HG
|
| Output Receptacles |
5-15R-HG
|
| Package Contents |
PS-415-HGULTRA UL 60601-1 Medical-Grade Power Strip
Owner’s manual with maintenance requirements PS-415-HGULTRA UL 2930 Medical-Grade Power Strip Owner’s manual |
| Frequency Compatibility |
50/60 Hz
|
| Frequency Rating |
50/60 Hz
|
| Power Cord Jacket Type |
SJT
|
| Power Strip Type |
|
| Material |
Metal
|
| Switches |
No power switch
|
| Voltage Compatibility (VAC) |
120 VAC
|
| Power Strip Style |
Strip
|
| Product Features |
Hospital Grade
Automatic Shut-Off Antimicrobial Mounting Holes or Slots Built-In Circuit Breaker |
| Product Highlights |
Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
Approved for standalone use in all patient-care vicinities Complies with UL 60601-1 and UL 60950-1 specifications Patented protection circuit guards against shock hazards 4 NEMA 5-15R-HG hospital-grade outlets with locking safety covers Complies with NFPA 99 specifications Complies with UL 2930 and NFPA 99 specifications |
| Plug Color |
White
Blue |
| Total outlets |
4
|
Support from Eaton