Safe-IT UL 2930 Medical-Grade Power Strip for Patient-Care Vicinity, 4x 15A Hospital-Grade Outlets, Safety Covers, 6 ft. Cord
| Product Name |
Eaton Tripp Lite series Safe-IT power strip
|
| Catalog Number |
PS-406-HGULTRA
|
| UPC |
037332192431
|
| Product Length/Depth |
2.5 in
|
| Product Height |
1.753 in
|
| Product Width |
11.023 in
|
| Product Weight |
2.6 lb
|
| Compliances |
RoHS
NFPA 99 TAA Compliant |
| Certifications |
UL 60950-1
CSA certified CSA Std. C22.2 UL Listed CSA C22.2. |
| Product Type |
Power strip
|
| Special features |
Power Strips used within the Patient Care Vicinity, may be permanently attached by a means such that it is only removable with the use of a tool. Choose the PSCLAMP for a safe & secure mounting solution.
|
| Circuit breaker |
15
|
| Input Plug Features |
Hospital Grade Plug
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Overload Protection |
15A resettable circuit breaker
|
| Patented |
Patent # 7,375,939
|
| Receptacle Color |
WHITE
|
| Recommended Electrical Service |
15A 120V
|
| Slot or Hole Mount Measurement (Center to Center) |
Distance between keyhole tabs = 261.92mm; Distance between end tabs = 334.01mm
|
| Storage Temperature Range |
14° to 122°F (-10° to 50°C)
|
| Transformer Accommodation |
Transformer Accommodation
|
| Cord Length |
5 - 8ft (1 - 2M)
|
| Power Cord Color |
White
|
| Housing Color |
White
|
| Outlet Orientation |
Single row of 4
|
| Outlet Spacing |
3.62 in.
|
| Outlets Measurement (Center to Center) |
3.62 in.
|
| Mounting Details |
Includes flanges
|
| Color |
White
|
| Input Plug Type |
NEMA 5-15P-HG
|
| Output Receptacles |
5-15R-HG
|
| Package Contents |
PS-406-HGULTRA UL 60601-1 Medical-Grade Power Strip
Owner’s manual with maintenance requirements PS-406-HGULTRA UL 2930 Medical-Grade Power Strip Owner’s manual |
| Frequency Compatibility |
50/60 Hz
|
| Frequency Rating |
50/60 Hz
|
| Power Cord Jacket Type |
SJT
|
| Power Strip Type |
|
| Material |
Metal
|
| Switches |
No power switch
|
| Voltage Compatibility (VAC) |
120 VAC
|
| Power Strip Style |
Strip
|
| Product Features |
Hospital Grade
Antimicrobial Built-In Circuit Breaker Mounting Holes or Slots |
| Product Highlights |
Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
Approved for standalone use in all patient-care vicinities Patented protection circuit guards against shock hazards Complies with UL 60601-1 and UL 60950-1 specifications Complies with NFPA 99 specifications 4 NEMA 5-15R-HG hospital-grade outlets with locking safety covers Complies with UL 2930 and NFPA 99 specifications |
| Plug Color |
Blue
White |
| Total outlets |
4
|
Support from Eaton