Download document () of 20

P579-020-4K6

DisplayPort Extension Cable with Active built in Signal Booster/Amplifier, 4K @ 60 Hz, DP 1.2, (M/F), 20 ft.

  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for heightened video quality
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Complies with HDCP 2.2 standards to display up-to-date 4K video content
  • Active repeater allows clean transmission without expense of an external booster

General specifications

Product Name
Eaton Tripp Lite series extension cable
Catalog Number
P579-020-4K6
UPC
037332279620
Product Length/Depth
0.5 in
Product Height
12 in
Product Width
10 in
Product Weight
0.79 lb
Compliances
CE Marked
TAA Compliant
UKCA
FCC Compliant
RoHS
Global Catalog
P579-020-4K6
Product Type
Extension cable

Product specifications

Type
Passive
Operating Humidity Range
0% TO 85% RH, NON-CONDENSING
Storage Humidity Range
0% TO 85% RH, NON-CONDENSING
Color
Black
Cable Jacket Rating
VW-1
Material
PVC + ABS/PC
Cable Jacket Color
Black
Connector Color
Gray
Connector Plating
Nickel
Product Features
HDR Support
Latching or Gripping Connector
TAA Compliant
Cable Jacket Material
PVC
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Contact Plating
Gold
Packaging Type
Polybag
Chroma Sub Sampling
4:4:4
HDCP Specification
2.2
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DISPLAYPORT (FEMALE)
SideB Connector3
DISPLAYPORT (FEMALE)
Displayport Specification
1.2
Technology
DisplayPort
Features
Flex Center
Connector
DISPLAYPORT
Cable Length
20 Foot
Cable Outer Diameter (OD)
7.3MM
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Cable Type
Passive
Max Resolution
4K/60
Cable Length Range
14 - 20ft (4 - 6M)

Export product specification