Download document () of 20

P579-015-4K6

DisplayPort Extension Cable with Active built in Signal Booster/Amplifier, 4K @ 60 Hz, DP 1.2, (M/F), 15 ft.

  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for heightened video quality
  • Active repeater allows clean transmission without expense of an external booster
  • Complies with HDCP 2.2 standards to display up-to-date 4K video content
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy

Reliable Connectivity for Every Application

Eaton’s Tripp Lite series of audio/video cables deliver uncompromising performance across a wide range of professional and personal environments. Whether you’re connecting HDMI, DisplayPort, VGA, DVI, USB-C or audio interfaces, these cables ensure seamless transmission of high-definition video and crystal-clear audio. From conference rooms and classrooms to home theaters and data centers, they provide the backbone for reliable communication between your devices.

 

Versatility Across Networks and Devices

From short patch cables for desktop setups to extended runs for large-scale installations, the Eaton Tripp Lite series covers nearly every length and configuration. Whether connecting monitors and video walls in conference rooms or powering classroom AV setups or delivering 4K signals to your home theater for gaming and late-night movies, we have the cabling you need.

 

Built for Performance and Compatibility

Designed to support today’s most demanding standards, including 4K, 8K and high-speed data transfer, these cables are tested to minimize interference, reduce latency and maintain sharp, vibrant visuals. Gold-plated connectors, shielding against EMI/RFI and durable jacket materials ensure that every connection is stable and long-lasting, even in high-use environments.

General specifications

Product Name
Eaton Tripp Lite series extension cable
Catalog Number
P579-015-4K6
UPC
037332279613
Product Length/Depth
0.5 in
Product Height
12 in
Product Width
10 in
Product Weight
0.58 lb
Compliances
FCC Compliant
RoHS
CE Marked
UKCA
TAA Compliant
Global Catalog
P579-015-4K6

Product specifications

Operating Humidity Range
0% TO 85% RH, NON-CONDENSING
Storage Humidity Range
0% TO 85% RH, NON-CONDENSING
Cable Jacket Rating
VW-1
Material
PVC + ABS/PC
Cable Jacket Color
Black
Connector Color
Gray
Connector Plating
Nickel
Product Features
TAA Compliant
Latching or Gripping Connector
HDR Support
Cable Jacket Material
PVC
Color Depth
24-bit True color
24-bit True Color
Contact Plating
Gold
Packaging Type
Polybag
Chroma Sub Sampling
4:4:4
HDCP Specification
2.2
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DISPLAYPORT (FEMALE)
SideB Connector3
DISPLAYPORT (FEMALE)
Displayport Specification
1.2
Technology
DisplayPort
Features
Flex Center
Cable Length
15 Foot
Cable Outer Diameter (OD)
7.3MM
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Operating Temperature Range
32 to 104F (0 to 40C)
Storage Temperature Range
5 to 122F (-15 to 50C)
Cable Type
Passive
Max Resolution
4K/60
Cable Length Range
14 – 20ft (4 - 6M)

Export product specification