Download document () of 20

P569-010-CL3

High-Speed HDMI Cable with Ethernet (M/M) - 4K, CL3-Rated, 10 ft.

  • Backward compatible with previous HDMI generations
  • Supports UHD resolutions up to 4K (4:4:4) for crystal-clear video
  • CL3-rated jacket supports in-wall installation
  • Premium foil and braid shielding protects against EMI/RFI noise

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P569-010-CL3
UPC
037332197344
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
6.6 in
Product Weight
0.5 lb
Compliances
REACH
RoHS
Global Catalog
P569-010-CL3
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
TrueHD/DTS-HD Master Audio bitstream
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
CL3
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Gold
Product Features
EDID Support
Ethernet Support
3D Video Supported
Consumer Electronics Control (CEC) Supported
HDR Support
Cable Jacket Material
PVC
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
2.2
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Connector
HDMI
Cable Length
10 Foot
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Minimum Bend Radius
60mm
LED Indicators
0
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Cable Type
Passive
Signal Transmission
Unidirectional
Max Resolution
4K/60
Cable Length Range
9 - 14ft (2 - 4M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.