Download document () of 20

B302-4HX4H-4K

4x4 HDMI Matrix Switch/Splitter with Audio Extractor, Remote Access and Multi-Resolution Support, 4K 60 Hz, HDR

  • Supports multi-resolution output for mixing and matching displays of various resolutions
  • Allows storage and instant recall of saved or pre-programmed display combinations
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video quality
  • Permits easy network configuration to match the unit’s pre-assigned IP address

General specifications

Product Name
Eaton Tripp Lite series video switch
Catalog Number
B302-4HX4H-4K
UPC
037332256560
Product Length/Depth
1.73 in
Product Height
17.32 in
Product Width
7.87 in
Product Weight
5.47 lb
Compliances
RoHS
FCC Compliant
REACH
CE Marked
Global Catalog
B302-4HX4H-4K
Product Type
Video switch

Product specifications

Type
Matrix Switch
Audio Specification
Stereo Audio
AC Power Adapter Plug(s)
NEMA 1-15P North America
CEE 7/16 Schuko
BS 1363 UK
AS/NZS 3112 Australia
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Material
Steel
Product Features
3D Video Supported
HDR Support
EDID Compatible
IR Remote Extension Support
Rackmountable
Color Depth
36-bit Deep color
36-bit Deep Color
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
Port Selection
Pushbutton
Remote selector
Software
HDCP Specification
2.2
SideA Connector1
HDMI (FEMALE)
3.5MM (FEMALE)
DB9 (FEMALE)
RJ45 (FEMALE)
SideB Connector1
3.5MM (FEMALE)
HDMI (FEMALE)
Dc Barrel Plug
5.5 x 2.5 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
3.5MM (FEMALE)
HDMI (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Technology
IR
HDMI
Features
Flex Center
AC Power Adapter Cord Length
3.9 ft
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.9A
AC Power Adapter Output Specs (V / A)
12V / 3A
Max Supported Video Resolution
4096 x 2160 @ 60Hz
LED Indicators
RJ45 Port: Green (Power), Yellow (Signal/Data), Pushbuttons: Blue
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Input x Output
4 x 4
Number of Ports
4
Max Resolution
4K/60

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.