Download document () of 20

P516-001

VGA Monitor Y Splitter Cable (HD15 M/2xF), 1 ft. (0.31 m)

  • HD15 Male splits to 2 HD15 Female
  • Splits the VGA/XVGA signal providing simultaneous display of the same image on two monitors

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
P516-001
UPC
037332123602
Product Length/Depth
7.5 in
Product Height
0.25 in
Product Width
6.3 in
Product Weight
0.3 lb
Compliances
RoHS
Global Catalog
P516-001
Product Type
Splitter

Product specifications

Type
Splitter
Color
Black
Cable Jacket Color
Black
SideA Connector1
HD15 (MALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector3
HD15 (FEMALE)
Host Connector
HD15 (MALE)
Technology
VGA / SVGA
VGA/SVGA
Features
Flex Center
Connector
VGA
Cable Length
1 Foot
Cable Type
Passive
Max Resolution
1080p
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.