Download document () of 20

P166-001-P

HDMI Send/Receive Pass-Through Wallplate, White (F/F)

General specifications

Product Name
Eaton Tripp Lite series wallplate
Catalog Number
P166-001-P
UPC
037332141026
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.08 lb
Compliances
RoHS
Product Type
Wallplate

Product specifications

Type
Pass-Through
Audio Specification
Dolby TrueHD; DTS-HD Master Audio
Audio Input
HDMI
Color
White
Audio Output
HDMI
Material
Plastic
Product Highlights
Helps keep Home Theater installations clean
Feed Through HDMI Wallplate
HDMI v1.3 and HDCP compliant
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology
HDMI
Maximum Signal Range
31 - 50
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz); 2560 × 1440 @ 60 Hz
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max Resolution
1440p
Extender Style
Wallplate
Extension Method
HDMI Cable
Form Factor/Mounting Options
Wallplate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.