Download document () of 20

P136-06N-HDV4K6

DisplayPort to VGA/DVI/HDMI All-in-One Converter Adapter - 4K 60 Hz HDMI, DP 1.2

  • Supports UHD resolutions up to 4K @ 60 Hz for crystal-clear video
  • Supports HDCP 2.2
  • Separate DVI, HD15 and HDMI female connectors
  • Plug-and-play operation with no software required for easy, immediate installation
  • Small size for easy carrying in laptop bag or briefcase

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P136-06N-HDV4K6
UPC
037332202741
Product Length/Depth
3.402 in
Product Height
0.598 in
Product Width
1.799 in
Product Weight
0.11 lb
Compliances
RoHS
Global Catalog
P136-06N-HDV4K6
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Device Compatibility
Laptop
Tablet
Color
Black
HDCP Specification
2.2
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DVI-D SINGLE LINK (FEMALE)
SideB Connector2
HD15 (FEMALE)
SideB Connector3
HDMI (FEMALE)
DVI-D SINGLE LINK (FEMALE)
Technology
DisplayPort
DVI
VGA / SVGA
HDMI
VGA/SVGA
Features
Flex Center
Cable Length
0.5 Foot
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.