Download document () of 20

P136-06N-HDR-W

DisplayPort to HDMI Active Adapter (M/F) - 4K 60Hz, HDR, DP 1.2, HDCP 2.2, White, 6 in.

  • Compact unit fits easily into pocket, briefcase or laptop bag for instant use anywhere
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
  • Active adapter converts Single- and Dual-Mode DP++ output for viewing on display
  • Plug-and-play operation with no software required for easy, immediate installation
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P136-06N-HDR-W
UPC
037332241252
Product Length/Depth
1.65 in
Product Height
0.57 in
Product Width
1.46 in
Product Weight
0.088 lb
Compliances
CE Marked
REACH
RoHS
FCC Compliant
Global Catalog
P136-06N-HDR-W
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Operating Humidity Range
10% to 85% RH (No Condensation)
Storage Humidity Range
5% to 90% RH (No Condensation)
Color
White
Cable Jacket Rating
VW-1
Material
ABS, PVC
Product Features
HDR Support
EDID Compatible
3D Video Supported
Bus Powered
Cable Jacket Material
PVC
Chroma Sub Sampling
4:4:4
4:2:0
4:2:2
HDCP Specification
2.2
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Displayport Specification
1.2
Technology
HDMI
DisplayPort
Features
Flex Center
Built-In Cable Length
0.328 ft
Cable Outer Diameter (OD)
4.8mm
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.