Download document () of 20

P132-000

DVI to HDMI Video Adapter (DVI-D to HDMI F/M)

  • Compact size for installation in tight spaces
  • Converts a DVI-D Female connector into HDMI Male connector or a HDMI male connector into a DVI-D female connector

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P132-000
UPC
037332125880
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.05 lb
Compliances
REACH
RoHS
CE Marked
Certifications
IEC 60068-2
IEC/EN 62040-1
IEC/EN 60068-2-64
Global Catalog
P132-000

Product specifications

Type
Video Adapter
Color
Black
SideA Connector1
DVI-D DUAL LINK (FEMALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
DVI
Cable Length
0 Foot
Max Supported Video Resolution
1920 x 1080 60HZ
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.