Cisco-Compatible SFP-10G-SR 10Gbase-SR SFP+ Transceiver, DDM, Multimode LC, 850nm, 300M
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series multimode fiber transceiver
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                N286-10GSR-MDLC
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332185495
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                2.24 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                0.331 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                0.52 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.05 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS
                                             
                                         | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                N286-10GSR-MDLC
                                             
                                         | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                Multi-Source Agreement (MSA) Compliant
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                SFP+ (MALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                LC DUPLEX (FEMALE)
                                             
                                         | 
                                    
| Network Compatibility | 
                                            
                                            
                                             
                                                10 Gbps
                                             
                                         | 
                                    
| Brand Compatibility | 
                                            
                                            
                                             
                                                Cisco
                                             
                                         | 
                                    
| Optical Port | 
                                            
                                            
                                             
                                                LC
                                             
                                         | 
                                    
| Transmission Distance | 
                                            
                                            
                                             
                                                300 m
                                             
                                         | 
                                    
| Operating Temperature | 
                                            
                                            
                                            
  | 
                                    
| Storage Temperature Range | 
                                            
                                            
                                             
                                                -40° to 185°F (-40° to 85°C)
                                             
                                         | 
                                    
| Data Transfer Rate | 
                                            
                                            
                                             
                                                10 Gbps
                                             
                                         | 
                                    
| Wavelength | 
                                            
                                            
                                             
                                                850 nm
                                             
                                         |