Download document () of 20

N820-25M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 25M (82 ft.)

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N820-25M
UPC
037332149923
Product Length/Depth
0.5 in
Product Height
12 in
Product Width
10.5 in
Product Weight
0.39 lb
Compliances
REACH
RoHS
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Aqua
Package Contents
25 meter Duplex Multimode 50/125 OM3 Aqua Fiber Patch Cable, LC/LC
Connector Color
White
Cable Jacket Material
LSZH
Network Speed
1 Gbps (Gigabit)
25 Gbps
40 Gbps
100 Gbps
10 Gbps
Product Highlights
25 Meter LC/LC 50/125 10Gb Aqua Fiber Patch Cable...OM3 Rated
Backward compatible with existing 50/125 fiber
Max 10Gb distance of 300 meters @850nm
Low-Smoke, Zero Halogen (LSZH) Aqua jacket
Designed for 10-Gig Ethernet applications
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.20 dB
Number Of Fibers
2
Fiber Cable Length
25M (82 ft)
Connector
LC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode

OM3
Fiber Type
50/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.