Download document () of 20

N105-025-GY

Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 25 ft. (7.62 m)

  • Protect your network data from EMI/RFI interference
  • Molded boot provides extra strain-relief and durability

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N105-025-GY
UPC
037332124302
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
8 in
Product Weight
0.57 lb
Compliances
RoHS
IEEE Certified
REACH
Certifications
UL Listed
cUL Listed
Global Catalog
N105-025-GY
Product Type
Preterminated patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Gray
Package Contents
25-ft. (7.62 m) Gray Cat5e Shielded STP Patch Cable
System Requirements
Cat5/5e
IEEE Standards Supported
802.3ab
802.3at
Connector type
Molded
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat5/5e
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Conductor Gauge
24 AWG
Cable Length
25 Foot
Outer Cable Diameter
5.9 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 104°F (-10° to 40°C)
Bandwidth per TIA Standard
100 MHz
Maximum Bandwidth as Tested
350 MHz
Cable Shielding
STP
Cable Length Range
20 - 50ft (6 - 15M)
Cable Sheath Material
STP
Conductor Material
Stranded Copper
Connector
RJ45
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Wiring Method
EIA/TIA 568B
Cable Type
Regular

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.