Download document () of 20
We make what matters work*

B078-101-USB2

NetCommander USB Server Interface Unit (SIU) with Virtual Media up to 12Mbps, TAA

  • Package includes a 5-ft. (1.52 m) Cat5e Shielded Patch Cable'
  • Easy to install; no software needed
  • No power supply required
  • Needed to connect a USB Server to a NetCommander Cat5 IP KVM switch, with virtual media support
  • Supports virtual media data transfer rates up to 12Mbps
  • Allows a maximum distance of 100ft from KVM to computer/server via Shielded Cat5e/6 cable
  • Fast Virtual Media KVM System patented under Pat. No. US 9,417,720
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

General specifications

Product Name
Eaton Tripp Lite series KVM server interface unit
Catalog Number
B078-101-USB2
UPC
037332180025
Product Length/Depth
19.7 in
Product Height
1.047 in
Product Width
1.8 in
Product Weight
0.24 lb
Compliances
RoHS
FCC Compliant
CE Marked
REACH
TAA Compliant
Certifications
EN 55022
EN 55024
Global Catalog
B078-101-USB2
Product Type
KVM server interface unit

Product specifications

Accessory Class
Color
Black
Material
ABS
Product Features
Bus Powered
Package contents
B078-101-USB2 USB Server Interface Unit with Virtual Media Support
5-ft. (1.52 m) Cat5e Shielded Patch Cable
Packaging Type
Polybag
Computer Keyboard And Mouse Interface
USB
Virtual Media Speed
Up to 12 Mbps
Computer Monitor Interface
VGA
SideA Connector1
HD15 (MALE)
Recommended Category Cable
N105 - SERIES CAT5E SHIELDED CABLES
TAA Compliance
Yes
SideB Connector1
USB A (MALE)
RJ45 (FEMALE)
SideA Connector2
USB A (MALE)
SideB Connector3
RJ45 (FEMALE)
Technology
VGA / SVGA
Cat5/5e

Export product specification

Need product support?

Support from Eaton