Download document () of 20
We make what matters work*

MRV2012UL

PowerVerter 2000W 120V 12VDC RV Inverter/Charger with Auto-Transfer Switching, Hardwired, UL458

  • Heavy-duty DC-to-AC, PWM sine wave inverter with automatic line-to-battery transfer and integrated charging system
  • 2000 watts continuous, 3000 watts OverPower™ and 4000 watts DoubleBoost™ inverter output
  • Unlimited back up time with user supplied batteries
  • Functions as an extended-run UPS, a standalone power source or an automotive inverter
  • Built-in Isobar® premium AC surge protection
  • 3-stage battery charger with user-selectable 25/100 amp, wet/dry cell operation
  • 12V DC or 120V AC input; 120V, 60 Hz output (hardwired)

Delivering Reliable Power Away from Standard AC Outlets
This inverter/charger is a reliable power source for a wide variety of equipment ranging from power tools and pumps to portable lighting and computer equipment in heavy-load conditions. With no fumes, fuel or excess noise, it’s an excellent alternative to generator power. It converts stored power from a DC battery source to safe, stable, computer-grade AC power for unlimited runtime.

Recommended for Mobile, Emergency and Remote Sites
Designed for easy installation in RVs, commercial and fleet vehicles, emergency vehicles and construction equipment, this power inverter is ideal for powering tools, saws, motors, pumps, portable lighting, appliances and computer equipment in heavy-load conditions.

Meets Normal and Peak Power Demands
The DC-to-AC inverter features an automatic line-to-battery transfer switch and integrated charging system that allow it to work as a vehicle inverter, standalone AC power source or extended-run UPS system. An automatic overload detector, cooling fan and resettable AC circuit breakers protect the unit from damage.

Serves as a Battery Charger
When external AC power is supplied and powering connected equipment, this charger/inverter keeps the user-supplied battery charged while simultaneously delivering AC power to connected equipment.

General specifications

Product Name
Eaton Tripp Lite series PowerVerter power inverter and charger
Catalog Number
MRV2012UL
UPC
037332149121
Product Length/Depth
17.5 in
Product Height
8 in
Product Width
10.5 in
Product Weight
43.2 lb
Compliances
RoHS
Certifications
UL Listed
Global Catalog
MRV2012UL
Product Type
Power inverter and charger

Product specifications

Battery Charge
25A / 100A (user-selectable)
Battery Pack Accessory (Optional)
98-121 sealed lead acid battery (optional)
Expandable Battery Runtime
Runtime is expandable with any number of user supplied wet or gel type batteries
Expandable Runtime Description
Runtime is expandable with any number of user-supplied wet or gel type batteries
High Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 145V
Transfer Time (Line Power to Battery Mode)
16.6 ms (typical - compatible with many computers - verify transfer time compatibility of loads for UPS applications)
Low Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 75V (user-adjustable to 85, 95, 105V - see manual)
Continuous Output Capacity (Watts)
2000
Cooling Method
Multi-speed fan
DC System Voltage (VDC)
12
Form Factor Supported
Mounting slots enable secure placement of inverter on any horizontal surface (see manual for additional mounting information)
Front Panel LEDs
6 LEDs offer continuous status information on load (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Included Accessories
Battery temperature sensor cable; conduit hanger
Input Connection Type
DC INPUT: Set of 2 DC terminal posts. AC INPUT: hardwire. User supplies cabling. 0 gauge or larger (see manual). AC INPUT: hardwire
LED Indicators
6 LEDs offer continuous status information on load (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Load Sensing
Optional load-sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load-sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts.
LVC (Low Voltage Cut-Off)
10VDC +/-3%
Amperage Rating per watt
DC INPUT: Full continuous load - 190A at 12V DC. AC INPUT: 38 amps at 120V AC with full inverter and charger load (20A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output l
Output Capacity (Watts)
2000
Output Frequency Regulation
60 Hz (+/- 0.3 Hz)
Output Voltage Regulation
LINE POWER (AC): Maintains 120V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 120V AC (+/-5%).
Overload Protection
Includes 25A input breaker dedicated to the charging system
Peak Output Capacity (Watts)
4000
Power Cord Jacket Type
SJT
Frequency Compatability
60 Hz
Recommended Electrical Service
DC INPUT: Requires 12V DC input source capable of delivering 190A for the required duration (when used at full continuous capacity - DC requirements increase during Over-Power and Double-Boost operation). For automotive applications, professional hardwire
Relative Humidity
0-95% non-condensing
Switches
3-position on/off/remote switch enables simple on/off power control plus auto/remote setting that enables distant on/off control of the inverter system when used in conjunction with APSRM4 accessory (sold separately) in inverter mode. In AC uninterruptibl
Voltage Compatibility (VDC)
12
Total Outlets
1
Material
Polycarbonate, Aluminum
Output Receptacles
Hardwire
Package Contents
Instruction manual with warranty information
Battery Temperature Sensor cable
MRV2012UL Inverter/Charger
Conduit hanger
Input Nominal Voltage
120 VAC
Product Features
Expandable Runtime
DC INPUT: Set of 2 DC terminal posts. AC INPUT: hardwire. User supplies cabling. 0 gauge or larger (see manual). AC INPUT: hardwire
Nominal Output Voltage
120V
Voltage Compatibility (VAC)
120 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton