4x2 HDMI over Cat6 Matrix Switch Kit, Switch/2x Pigtail Receivers - 4K 60 Hz, HDR, 4:4:4, PoC, 230 ft. (70.1 m), TAA
| Product Name |
Eaton Tripp Lite series video switch
|
| Catalog Number |
B127A-4X2-BH2PH
|
| UPC |
037332269591
|
| Product Length/Depth |
11.42 in
|
| Product Height |
2.17 in
|
| Product Width |
6.46 in
|
| Product Weight |
8.598 lb
|
| Compliances |
CE Marked
RoHS REACH FCC Compliant |
| Global Catalog |
B127A-4X2-BH2PH
|
| Product Type |
Video switch
|
| Type |
Matrix Switch
|
| Audio Specification |
Supports lossless audio formats such as LPCM 7.1
|
| Audio Ports |
HDMI (FEMALE)
(x2) Outputs support lossless audio formats such as LPCM 7.1 |
| AC Power Adapter Plug(s) |
NEMA 1-15P North America
AS/NZS 3112 Australia BS 1363 UK CEE 7/16 Schuko |
| Relative Humidity |
0-85% non-condensing
|
| Audio Input |
HDMI
|
| Color |
Black
|
| Audio Output |
HDMI
|
| Input |
Transmitter end only (included)
|
| Material |
Metal
|
| Product Features |
Mounting Accessory Included
Multi-Resolution Support RS-232 Serial Extension Support Rackmountable TAA Compliant IR Remote Extension Support Consumer Electronics Control (CEC) Supported EDID Compatible HDR Support 3D Video Supported All-in-One Kit Power Over Cable (PoC) Support Range Extension with Booster |
| Color Depth |
36-bit Deep color
36-bit Deep Color |
| Packaging Type |
Box
|
| Chroma Sub Sampling |
4:4:4
|
| Power Source Type |
AC Adapter
|
| Port Selection |
Pushbutton
Remote selector |
| HDCP Specification |
2.2
|
| SideA Connector1 |
HDMI (FEMALE)
|
| SideB Connector1 |
RJ45 (FEMALE)
|
| SideA Connector2 |
RJ45 (FEMALE)
|
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Host Connector |
HDMI (FEMALE)
|
| Power Source |
Transmitter end only (included)
|
| Technology |
POC
Cat6 Cat5/5e HDMI |
| Features |
Flex Center
|
| Video Ports Details |
|
| Supported Resolution |
1920 x 1200
1280x720 (720p) 1920x1080 (1080p) 2560 x 1600 3840x2160 (4K) |
| AC Plug Type |
CEE 7/16 Schuko
BS1363 NEMA 1-15P AS/NZS 3112 |
| AC Power Adapter Cord Length |
4.52 ft
|
| Number of Displays |
2
|
| Number of Monitors Supported |
2
|
| Included Mounting Accessories |
Surface Mount Bracket (x2), Screws (x4)
|
| Max Supported Video Resolution |
3840 x 2160 @ 60 Hz
|
| Recommended Category Cable |
24 AWG Cat6
|
| Max. Distance (Between any 2 Units) |
230 ft.
|
| Transmission Distance |
230 ft.
|
| Mounting Details |
Surface Mount Bracket (x2), Screws (x4)
|
| LED Indicators |
TRANSMITTER: OUTPUT 1-2 (x2 Orange, lights up when the Output 1 and Output 2 buttons are pressed); A, B, C, D (x8 Green, lights up when one of the four desired sources has been selected for the two receiver outputs); Power (x1 Green, lights up when the switch is connected to power); Power/Signal Indicator 1-2 (x2 Green, lights up when the receivers are connected to the switch and being powered. Flashes green when video is being transmitted). RECEIVERS: Power (x1 per receiver Green, lights up to indicate receiver is being powered by switch); Signal (x1 per receiver, Orange, lights up when video is being transmitted to receiver).
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Storage Temperature Range |
5° to 122°F (-15° to 50°C)
|
| Signal Transmission |
Unidirectional
|
| Video Input |
HDMI (FEMALE)
|
| Video Output |
HDMI (FEMALE)
|
| Video Ports |
HDMI (FEMALE)
|
| Number of Ports |
6
|
| Receiver - Number of Video Outputs |
1
|
| Transmitter - Number of Video Outputs |
2
|
| Max Resolution |
4K/60
|
| Extender Style |
Box
|
| Extension Method |
CATx
|
| Form Factor/Mounting Options |
Box
Rackmount Tabletop Wall-mount |