Download document () of 20

B127A-1A1-BHPH

HDMI over Cat6 Extender Kit, Transmitter and Pigtail Receiver, 4K 60Hz, 4:4:4, PoC, HDR, HDCP 2.2, 230 ft., TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B127A-1A1-BHPH
UPC
037332258632
Product Length/Depth
2.46 in
Product Height
1.6 in
Product Width
4.53 in
Product Weight
0.9 lb
Compliances
CE Marked
REACH
FCC Compliant
RoHS
Product Type
Extender

Product specifications

Type
Extender Kit
Audio Specification
Pass-through audio (LPCM 2.0/5.1/7.1)
AC Power Adapter Plug(s)
NEMA 1-15P North America
AS/NZS 3112 Australia
BS 1363 UK
CEE 7/16 Schuko
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Audio Output
HDMI
Input
Transmitter end only (included)
Material
Metal (Transmitter), Plastic (Receiver)
Product Features
EDID Compatible
HDR Support
Power Over Cable (PoC) Support
TAA Compliant
Consumer Electronics Control (CEC) Supported
3D Video Supported
Rackmountable
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
Transmitter's local port shows you the 4K image being displayed at the other end
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
SideA Connector1
HDMI (FEMALE)
SideB Connector1
RJ45 (FEMALE)
HDMI (MALE)
SideA Connector2
RJ45 (FEMALE)
SideB Connector2
RJ45 (FEMALE)
SideA Connector3
3.5MM (FEMALE)
SideB Connector3
HDMI (MALE)
Power Source
Transmitter end only (included)
Technology
HDMI
Cat6
Cat5/5e
POC
Features
Flex Center
AC Plug Type
NEMA 1-15P
AS/NZS 3112
BS1363
CEE 7/16 Schuko
AC Power Adapter Cord Length
4.5 ft
Number of Displays
1
Included Mounting Accessories
Wallmount
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Recommended Category Cable
Cat6
Transmission Distance
230 ft.
Mounting Details
Wallmount
LED Indicators
TX: Green (Power); RJ45 Port: Green (Connection), Orange (Activity); RX: RJ45 Port: Green (Connection), Orange (Activity)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Receiver - Number of Video Outputs
1
Transmitter - Number of Video Outputs
1
Max Resolution
4K/60
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Box
Pigtail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.