Download document () of 20

B122-000-4K6

HDMI Signal Booster / Extender, 4K 60 Hz, F/F, 4:4:4, Up to 50 ft.

General specifications

Product Name
Eaton Tripp Lite series signal booster
Catalog Number
B122-000-4K6
UPC
037332239464
Product Length/Depth
2.362 in
Product Height
0.59 in
Product Width
1.023 in
Product Weight
0.032 lb
Compliances
CE Marked
REACH
FCC Compliant
RoHS
TAA Compliant
Product Type
Signal booster

Product specifications

Type
Signal Booster
Audio Specification
Pass-through audio
Audio Ports
HDMI (FEMALE)
HDMI (Female) port allows for pass-through audio
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
Gray
Audio Output
HDMI
Input
Unit (optional)
Material
Plastic
Product Features
3D Video Supported
Consumer Electronics Control (CEC) Supported
EDID Compatible
TAA Compliant
Color Depth
24-bit True color
24-bit True Color
Product Highlights
Supports DTS-HD, Dolby TrueHD and 7.1 surround sound for rich, clear audio
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
Compact unit fits easily into briefcase or laptop bag for instant use anywhere
Plug-and-play operation with no software required for easy, immediate installation
Allows you to store expensive source device in a secure location for controlled access
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
USB
HDCP Specification
2.2
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
MICRO-USB B (FEMALE)
SideA Connector2
MICRO-USB B (FEMALE)
SideB Connector3
HDMI (FEMALE)
Power Source
Unit (optional)
Technology
HDMI
Features
Flex Center
Video Ports Details
  • HDMI 2.0
  • HDCP 2.2
Number of Displays
1
Number of Monitors Supported
1
Housing
Plastic
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Recommended Category Cable
24AWG
LED Indicators
Green = Signal Active
Operating Temperature Range
32° to 104°F (0° to 40°C)
Resolutions Supported
4K @ 60 Hz, up to 50 ft.
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Max Resolution
4K/60
Extender Style
Box
Extension Method
HDMI Cable
Form Factor/Mounting Options
Box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.