Download document () of 20

B119-004-UHD

4-Port HDMI Switch with Remote Control - 4K 60 Hz, UHD, 4:4:4, HDR, 3D

  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • Plug-and-play operation with no software required for easy, immediate installation
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
  • Switch between 4 source devices with included remote for ultimate convenience
  • Delivers full, rich DTS-HD, Dolby TrueHD and 7.1-channel surround sound audio

General specifications

Product Name
Eaton Tripp Lite series video switch
Catalog Number
B119-004-UHD
UPC
037332191342
Product Length/Depth
7.1 in
Product Height
3 in
Product Width
5.2 in
Product Weight
0.001 lb
Compliances
REACH
RoHS
CE Marked
FCC Compliant
Global Catalog
B119-004-UHD
Product Type
Video switch

Product specifications

Type
Switch
Audio Specification
7.1 Channel Surround Sound, DTS-HD, and Dolby TrueHD
AC Power Adapter Plug(s)
NEMA 1-15P North America
AS/NZS 3112 Australia
CEE 7/16 Schuko
BS 1363 UK
Operating Humidity Range
10% to 85 % RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Material
Steel
Product Features
IR Remote Extension Support
3D Video Supported
Consumer Electronics Control (CEC) Supported
EDID Compatible
HDR Support
Color Depth
48-bit Deep color
Packaging Type
Box
Power Source Type
AC Adapter
Port Selection
Remote selector
Pushbutton
HDCP Specification
2.2
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 10 mm, positive pin, negative sleeve
SideB Connector3
HDMI (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Port Control
Push buttons
Technology
HDMI
IR
Features
Flex Center
AC Power Adapter Cord Length
5 ft
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4 ft.
BTUs
6 BTU/Hr
Max Supported Video Resolution
4K @ 60Hz 4:4:4
LED Indicators
Red (Power), Green (1, 2, 3, 4)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Number of Ports
4
Power Consumption
1.75 W
Max Resolution
4K/60

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.