Download document () of 20

B119-002-UHD

2-Port HDMI Switch with Remote Control - 4K @ 60 Hz, 4:4:4, HDR, 3D, HDCP 2.2, EDID

  • Up to 18 Gbps data rate
  • Switch source devices using button or included remote control
  • Supports DTS-HD, Dolby TrueHD and 7.1-channel surround sound
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
  • Plug-and-play operation with no software required for easy, immediate installation

General specifications

Product Name
Eaton Tripp Lite series video switch
Catalog Number
B119-002-UHD
UPC
037332191335
Product Length/Depth
5 in
Product Height
2.4 in
Product Width
6.7 in
Product Weight
0.001 lb
Compliances
CE Marked
REACH
FCC Compliant
RoHS
Global Catalog
B119-002-UHD
Product Type
Video switch

Product specifications

Type
Switch
Audio Specification
7.1 Channel Surround Sound, DTS-HD, and Dolby TrueHD
AC Power Adapter Plug(s)
CEE 7/16 Schuko
NEMA 1-15P North America
AS/NZS 3112 Australia
BS 1363 UK
Operating Humidity Range
10% to 85 % RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Material
Steel
Product Features
EDID Compatible
HDR Support
IR Remote Extension Support
3D Video Supported
Consumer Electronics Control (CEC) Supported
Color Depth
48-bit Deep color
Packaging Type
Box
Power Source Type
AC Adapter
Port Selection
Pushbutton
Remote selector
HDCP Specification
2.2
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 10 mm, positive pin, negative sleeve
SideB Connector3
HDMI (FEMALE)
Port Control
Push buttons
Technology
IR
HDMI
Features
Flex Center
AC Power Adapter Cord Length
5 ft
AC Adapter
Input: 100-240V, 50/60Hz, 0.3A; Output: 5V, 1A, 5 ft.
BTUs
5.8 BTU/Hr
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
LED Indicators
Red (Power), (x2) Green (Connection)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Number of Ports
2
Power Consumption
1.7 W
Max Resolution
4K/60

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.