Download document () of 20
We make what matters work*

APSINT3636VR

3600W APS INT Series 36VDC 230V Inverter/Charger with Auto-Transfer Switching, Line-Interactive AVR

  • Delivers clean 230V AC power from AC or DC power source
  • 3600W continuous output power; 7200W peak power
  • Auto-transfer switching option for UPS operation
  • Corrects brownouts and overvoltages without using battery power
  • Includes APSRM4 remote control module

Delivering Reliable Power Away from Standard AC Outlets
This inverter/charger is a reliable power source for a wide variety of equipment ranging from power tools and pumps to portable lighting and computer equipment in heavy-load conditions. With no fumes, fuel or excess noise, it’s an excellent alternative to generator power. It converts stored power from a DC battery source to safe, stable, computer-grade AC power for unlimited runtime.

Recommended for Mobile, Emergency and Remote Sites
Designed for easy installation in RVs, commercial and fleet vehicles, emergency vehicles and construction equipment, this power inverter is ideal for powering tools, saws, motors, pumps, portable lighting, appliances and computer equipment in heavy-load conditions.

Meets Normal and Peak Power Demands
The DC-to-AC inverter features an automatic line-to-battery transfer switch and integrated charging system that allow it to work as a vehicle inverter, standalone AC power source or extended-run UPS system. An automatic overload detector, cooling fan and resettable AC circuit breakers protect the unit from damage.

Serves as a Battery Charger
When external AC power is supplied and powering connected equipment, this charger/inverter keeps the user-supplied battery charged while simultaneously delivering AC power to connected equipment.

General specifications

Product Name
Eaton Tripp Lite series power inverter and charger
Catalog Number
APSINT3636VR
UPC
037332095985
Product Length/Depth
20.9 in
Product Height
13.4 in
Product Width
14.5 in
Product Weight
58 lb
Compliances
RoHS
Global Catalog
APSINT3636VR
Product Type
Power inverter and charger

Product specifications

Battery Charge
30-amp high/7.5A low
Battery Pack Accessory (Optional)
98-121 sealed lead acid battery (optional)
Brownout Correction
Brownouts are automatically boosted by 10%
Expandable Battery Runtime
Runtime is expandable with any number of user supplied wet or gel type batteries
Expandable Runtime Description
Runtime is expandable with any number of user supplied wet or gel type batteries
High Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 259V (user adjustable to 264 - see manual)
Transfer Time (Line Power to Battery Mode)
20 milliseconds (typical - compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications)
Low Voltage Transfer to Battery Power
In AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 144V (user adjustable to 163, 182V - see manual)
Continuous Output Capacity (Watts)
3600
Cooling Method
Multi-speed fan
DC System Voltage (VDC)
36
Form Factor Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Front Panel LEDs
Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Input Connection Type
DC INPUT: Set of DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate
LED Indicators
Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences.
Load Sensing
Optional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level, up to 150 watts.
Amperage Rating per watt
DC INPUT: Full continuous load - 114A at 36VDC. AC INPUT: 26 amps at 230VAC with full inverter and charger load (10.4A max charger-only / combined input load to support charger and AC output is automatically controllable to 66%-33%-0% based on AC output loading using the charger limiting set points - see manual for setting instructions)
Output Capacity (Watts)
3600
Output Frequency Regulation
50 Hz (+/- 0.3 Hz)
Output Voltage Regulation
LINE POWER (AC): Maintains 230V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains PWM sine wave output voltage of 230 VAC (+/-5%).
Overload Protection
Includes 12A input breaker dedicated to the charging system and 20A output breaker for AC output loads.
Overvoltage Correction
Over-voltages are automatically reduced by 10%
Peak Output Capacity (Watts)
7200
Power Cord Jacket Type
SJT
Frequency Compatability
50 Hz
Recommended Electrical Service
DC INPUT: Requires 36VDC input source capable of delivering 114A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). For automotive applications, professional hardwire installation with 300A minimum battery system fusing is recommended.
Relative Humidity
0-95% non-condensing
Switches
3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional APSRM4 accessory when used in inverter mode. In AC uninterruptible power mode, "auto/remote" setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads.
Voltage Regulation Description
Includes automatic voltage regulation to correct brownouts and over-voltages back to usable levels
Voltage Compatibility (VDC)
36
Total Outlets
1
Material
Polycarbonate
Output Receptacles
Hardwire
Package Contents
Owner’s manual
APSINT3636VR 3600W APS INT Series 36V DC 230V AC Inverter/Charger
APSRM4 remote control module
Input Nominal Voltage
230 VAC
Product Features
Expandable Runtime
DC INPUT: Set of DC bolt-down terminals. AC INPUT: Hardwire via built in junction box with cover plate
Nominal Output Voltage
230V
Voltage Compatibility (VAC)
230 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton