Eaton's Cooper Power series NOVA recloser is a three-phase, vacuum-interrupting recloser that successfully combines four patented technologies: cycloaliphatic-epoxy encapsulation, high-performance vacuum interrupter, dependable lower power mechanism and an automated microprocessor recloser control. The solid polymer insulation is highly resistant to ozone, moisture, contamination, ultra-violet light and tracking. The axial-magnetic contacts are ideal for encapsulation and the dual-coil actuator provides for years of rugged performance. 
Eaton's pad-mounted electronically controlled, enclosed NOVA recloser features solid-dielectric vacuum interruption in a mild steel enclosure design, safeguarding against weather, tampering and rodents.
| 15 kV | 15 kV | 27 kV | 27 kV | 38 kV | |
| Maximum voltage | 15.5 kV | 15.5 kV | 29.2 kV | 29.2 kV | 38.0 kV | 
| Rated Basic Impulse Level (BIL) | 110.0 kV | 125.0 kV | 125.0 kV | 150.0 kV | 170.0 kV | 
| Radio noise limit (µV) | 100 @ 9.4 kV | 100 @ 9.4 kV | 100 @ 16.4 kV | 100 @ 16.4 kV | 100 @ 23.0 kV | 
| Power frequency withstand, Dry | 50 kV | 50 kV | 60 kV | 60 kV | 70 kV | 
| Power frequency withstand, Wet | 45 kV | 45 kV | 50 kV | 50 kV | 60 kV | 
| Rated continuous current | 630 A* | 630 A* | 630 A* | 630 A* | 630 A* | 
| Short circuit current, symmetrical | 12.5 kA** | 12.5 kA** | 12.5 kA** | 12.5 kA** | 12.5 kA | 
| Making current, asymmetrical peak | 31.0 kA | 31.0 kA | 31.0 kA | 31.0 kA | 31.0 kA | 
| Cable charging current | 10 A | 10 A | 25 A | 25 A | 40 A | 
| Minimum mechanical/electrical operations without maintenance (C-O) 10,000 | |||||
| * 800 amp accessory is also available | |||||
| ** 16.0 kA option is also available (Making Current is 40.0 kA Asymmetrical Peak) | |||||
| Percentage of interrupting rating | Number of units operations | Minimum circuit X/R value | 
| 15-20 | 88 | 4 | 
| 45-55 | 112 | 8 | 
| 90-100 | 32 | 15 | 
| Total 232 | 
| Volts | Inductive AC (amps) | Non-inductive AC (amps) | Inductive DC (amps) | Non-inductive DC (amps) | 
| 24 | – | – | 15.0 | 20.0 | 
| 48 | – | – | 7.5 | 10.0 | 
| 120 | 60 | 80 | – | – | 
| 125 | – | – | 1.5 | 2.0 | 
| 240 | 30 | 60 | – | – | 
| 250 | – | – | 0.45 | 0.5 | 
Visit this page for information on earlier models.
In the wake of a storm or disaster, Eaton understands that safety and speed of response is everything. You can rely on Eaton Care teams to plan, protect and connect.