Pow-R-Line Xpert Integrated Facility Systems (IFS) switchboards integrate electrical distribution components and control equipment, that are traditionally separate, into a single, space-saving factory-assembled power center. IFS custom switchboards can combine Power Defense circuit breakers, panelboards, transformers, lighting controls, automatic transfer switches, metering, SPDs - as well as other Eaton electrical products and even customer specified equipment - to create an intelligent power distribution center ideal for a diverse set of commercial applications and projects where space savings and labor are a premium.
Minimize floor space required for electrical distribution equipment by as much as 50%
Save installation time
Minimize floor space
Reduce labor costs
Seamlessly integrate EV charging into your facility
Designed to compare the total cost of installing separate distribution equipment versus Eaton’s IFS pre-assembled and wired solutions
| RATED MAXIMUM VOLTAGE | 600 Vac | 
| CONTINUOUS CURRENT | 400-4000 A | 
| INTERRUPTING RATING | 65, 85, 100 and 200 kAIC | 
| NEMA | PB-2 | 
| THIRD-PARTY APPROVAL/RECOGNITION | UL891/cUL (standards) | 
| SEISMIC QUALIFICATION | Pow-R-Line C switchboards certificate | 
| PROTECTION DEVICES | Molded Case Circuit Breakers, Insulated Case Circuit Breakers, Pringle Switches, and Fusible Switches, dry-type transformers | 
| METERS | Power Xpert Meter and IQ Meter | 
| SURGE PROTECTION DEVICES | SPD series | 
| DEVICE MOUNTING | Fixed and Drawout Mounting |