Eaton's Pringle bolted pressure contact switches are fused power circuit devices ideal for high-current applications. They’re UL 977 listed, 100% rated, and utilize Class L fuses.  The product line includes Quick Action (QA), Charge Before Close (CBC) and Fault Protector (FP) open designs, along with NEMA 12 enclosed Pringle Mill Switches (PMS).
Reliance on step-up transformers to distribute utility-supped 208 Vac power at 480 Vac within high-rise buildings is increasing. With stricter electrical code requirements being enacted, Eaton has developed a HPX high-pressure contact switches that are:
Eaton’s custom modification facility to meet unique product needs and specifications of the customer
The eveolution of safety switch technology and a growing emphasis on personnel protection.
Your search  "" did not match any documents or products.