Pobierz dokument () Wyszukiwania 20

Powersports superchargers

Eaton TVS technology can be utilized in powersports applications where a small engine with high power density is required - from working-class UTVs to high-end side-by-sides.

Why choose Eaton TVS superchargers for your Powersports applications?

Eaton TVS superchargers are optimized for maximum reliability and durability for powersports applications, delivering instantaneous boost response and increased torque throughout the engine speed range.

Our superchargers can be mounted in flexible orientations and driven via an accessory drive belt or gearing system from the engine crankshaft, allowing for easy integration and customization.

Eaton TVS superchargers can overcome the limitations of under 1000cc engines and enhance the performance of your side by side vehicles, all-terrain vehicles (ATVs), and utility task vehicles (UTVs) even with the added weight from modifications such as suspension kits, larger wheels/tires, speakers, lights, tool boxes, etc.

What is Eaton TVS technology and how does it work in Powersports applications?

Eaton TVS technology is a patented design that features twin four-lobe rotors with 160-degree twists that create a smooth and efficient flow of air into the engine.

Our TVS supercharger has been improving engine performance since 1985, and has evolved into a versatile tool with a wide range of applications across various industries, from automotive to marine to industrial.

Eaton TVS technology is available in two different families: R-Series and V-Series, each with its own advantages and characteristics.

How does an Eaton TVS supercharger compare to other boosting solutions in Powersports applications?

Eaton TVS superchargers offer superior throttle response, packaging, heat management, and noise reduction compared to turbochargers.

A TVS supercharger does not rely on exhaust gas pressure or high engine speeds to generate boost. It can provide boost from low engine RPMs all the way to redline for linear, predictable power delivery.

Experience the power of innovation with Eaton's award-winning TVS technology

Eaton's TVS technology is reliable, efficient, and has several innovative features. It delivers precise air flow for a variety of applications, with two rotor designs and models to fit any air flow requirements.