The Eaton Gigabit Network Card (Network-M3) with latest UL and IEC cybersecurity standards delivers IT professionals with new and existing capabilities like modern user interface, secure HTTP/Web access and SNMP connectivity. With a zero-trust architecture and compatibility with powerful automation and remote and on-site management tools, the Gigabit Network Card boosts the performance and uptime of your critical business systems. With better speed and cybersecurity, the Gigabit Network Card improves business continuity by providing warnings of pending issues to administrators and helping to perform orderly shutdown of servers and storage.
Compliance with standards: UL 2900-1, IEC 62443-4-2
Brochure: Eaton Gigabit Network Card brochure
“As we are replacing our customers’ old UPSs with new Eaton models, we’ve also been adding Eaton’s new Gigabit Network Card, which not only addresses cybersecurity but also satisfies compliance issues."
| FUNCTION | 
Web/SNMP communications | 
| HARDWARE COMPATIBILITY | 
UPS: 5P, 5PX, 5PX G2, 5SC Rack, 9PX, 9PXM, 9SX, 9130, Ferrups FX, 9E, 93PS (fw 2.50 ->), 91PS, 91PS Monoblock, 93E 15-80 PDU: ATS rack PDU (EATS115, EATS120, EATS220)  | 
| NETWORK COMPATIBILITY | 
IPv4/v6, TLSv1.2, HTTP(S)v1.1, NTP, SMTP(S), BOOTP/DHCP, SSH, SysLog(S), LDAP, AD, RADIUS | 
| CATALOG NUMBER | Network-M3 | 
| PART NUMBER | 744-A4920 | 
| PROTOCOL SUPPORT | HTTPS1.1, MQTTS, TLS1.2, SNMPv1/v2c/v3, NTP, SMTPS, BOOTP/DHCP, CLI, SSH, ARP and Syslog | 
| UPS SLOT TYPE | 
Mini-Slot | 
| NETWORK SUPPORT | Ethernet 10/100/1000BaseT | 
| TEMPERATURE AND HUMIDITY MONITORING | Yes, with Environmental Monitoring Probe Gen 2 (catalog number: EMPDT1H1C2, part number: 744-A4026) | 
 
 SOFTWARE SUPPORT 
 
  | 
Brightlayer Data Centers suite sofware: Data Center Performance Management (DCPM), Distributed IT Performance Management (DITPM), Visual Power Manager (VPM), Intelligent Power Manager (IPM) and Visual Capacity Optimization Manager (VCOM); for remote monitoring service: PredictPulse (Americas) or Cyber Secured Monitoring (CSM, for EMEA) | 
| SUPPORTED MIB | 
MIB II – Standard IETF UPS MIB (RFC 1628) – Eaton xUPS MIB | 
| SUPPORTED BROWSERS | Chrome, Edge | 
| LOCAL LANGUAGE SUPPORT | 
English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese | 
| OPERATING TEMPERATURE | 
32 to 104°F (0 to 40°C) | 
| OPERATING HUMIDITY | 90% RH max. without condensation | 
| POWER INPUT | 5 to 12V | 
| CURRENT CONSUMPTION | 
500/1000mA max. depending on UPS | 
| DIMENSIONS (H X W X D) | 5.3 x 2.6 x 1.6 in. (135.00 x 66.00 x 41.00 mm) | 
| WEIGHT (OZ.) | 2.3 oz. (65 g) | 
| REGULATORY | Same as UPS |