Download document () of 20
Power distribution units for IT equipment

Eaton ATS rack PDU

The Eaton ATS offers an affordable solution for customers willing to add power redundancy to networking equipment like switches and routers. This automatic transfer switch will power them from 2 different sources. Should one power source fail, the alternate one will switch over with no interruption to the connected equipment. Eaton ATS can be connected to multiple devices at the same time while saving the cost of expensive redundant power supplies.

Compact

1U rack form factor

Network connectivity

The ATS 16 Netpack and ATS 30 provide network connectivity. This allows users to access, configure and manage units from remote locations.

LCD panel

Metering and configuration capabilities are possible through ATS 16’s LCD.

UPS maintenance bypass installation best practices

When deploying a fully redundant system isn’t in the budget, Eaton recommends installing a maintenance bypass. Adding a maintenance bypass to a backup power system provides additional redundancy to keep your system online through outages, UPS maintenance or replacement.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close