Ricerca risorse
Scarica il documento () sui 20

Champ Pro PVML Industrial LED Light Fixtures

Crouse-Hinds series Champ Pro PVML LED fixtures are designed to provide full-spectrum, crisp, white light for industrial mid bay and high bay downlighting applications.  The PVML LED is available in nine models ranging from 3,000 lumens to 25,000 lumens.  This offers a lighting solution for areas with mounting heights from 8’ all the way up to 60’.

PVML LED light fixtures are engineered to provide maintenance-free operation, while delivering long life and high lumen performance.  The Type 4X fixture provides up to 127 lumens per watt, and custom Type I, III and V optics maximize light distribution and intensity.

These light fixtures are ideal for indoor and outdoor general area lighting where extremely corrosive, wet, dusty, hot and/or cold conditions exist.  Typical installations include heavy industrial, mine site processing areas, platforms, loading docks, tunnels, indoor/outdoor spotlighting, outdoor wall and stanchion mounted general area lighting, and areas requiring frequent on-and-off of lights.

Reliability
60,000 hours at 55°C ambient
Performance
Custom Type I, III and V optics
Efficiency
Up to 127 lumens per watt

PVML available with Emergency Back-up Battery

In the event of power loss or power interruption, our Champ PVML LEDs with integral battery back-up provide 90 minutes of emergency lighting.

Certifications and compliances

NEC/CEC

  • Wet locations, Type 4X, IP66

UL standards

  • UL1598 – Luminaires
  • UL1598A – Marine

CSA standard

  • cUL Listed to CSA standard C22.2 No. 250

IEC standard

  • CE

DesignLights Consortium® Qualified (pending)†


†Refer to www.designlights.org for full listing details.

Design features

  • Nine models from 3,000 lumens to 25,000 lumens for areas with mounting heights of 8-60 feet
  • Die cast aluminum heat sink increases surface areas and improves airflow, optimizing both LED and driver life; the PVML LED has a rated life of 60,000 hours at 55°C ambient, and its economic life ranges from 7 to 20 years
  • Energy-efficient technology – up to 77% energy savings over HID fixtures
  • Shock- and vibration-resistant solid state luminaires have no filaments or glass components that could break – greatly reduces the risk of premature failure
  • Custom Type V, Type III and Type I optics distribute the light where it is needed most and can help reduce the number of fixtures required for certain lighting applications
  • Contractor-friendly PVML LED utilizes the same mounting modules as our legacy HID luminaires, simplifying installation and reducing costs in retrofit projects
  • Mounting styles – pendant mount; cone pendant mount; flexible pendant mount; ceiling mount; wall mount; stanchion 25° mount; stanchion straight mount
  • Cool white standard (5000K, 70 CRI); warm white (3000K, 80 CRI) and neutral white (4000K, 70 CRI) optional
  • Instant illumination and restrike
  • Cold temperature operation/no warm-up required
  • Dimmable driver, 0-10V
  • Contains no mercury or other hazardous substances
  • Operating ambient: -40°C to 65°C (PVML-3 to PVML-13 models); -40°C to 55°C (PVML-17 to PVML-25 models)
  • Option for redundancy in drivers with multiple series circuits connected to each driver to avoid complete loss of illumination

Standard materials

  • Lamp housing and adapter – die cast aluminum with Corro-free epoxy powder coat
  • Lens – heat- and impact-resistant glass
  • Gaskets – silicone
  • External hardware – stainless steel
  • Factory sealed, no external seals required

Drawings and design support

Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze
Scarica i link