Ricerca risorse
Scarica il documento () sui 20

Champ VMVL LED and PVML LED with Emergency Back-up Battery

Lighting and back-up power are critical to any facility safety plan.  That's why we've expanded our Crouse-Hinds series LED portfolio to include Champ VMVL LED hazardous area luminaires and Champ Pro PVML LED industrial luminaires with an integral battery back-up.

In the event of power loss or power interruption, our Champ LEDs with battery back-up provide 90 minutes of emergency lighting.

Designed for high quality and maintenance-free illumination in demanding industrial and hazardous area environments, Champ VMVL LED and PVML LED light fixtures with integral battery are ideal for indoor and outdoor emergency lighting applications, such as manufacturing plants, heavy industrial, chemical, petrochemical facilities, platforms, loading docks and parking areas.

Safety
90 minutes of emergency lighting
Performance
Custom Type I, III and V optics
Reliability
60,000 hours at 55°C ambient

Certifications and compliances

NEC & CEC

VMVL only:

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2
  • Class II, Division 1, Groups E, F, G
  • Class III
  • Simultaneous Presence

VMVL & PVML:

  • Wet locations, Type 4X, IP66

UL standards

VMVL only:

  • UL844 – Hazardous (Classified) Locations

VMVL & PVML:

  • UL1598 – Luminaires, UL1598A – Marine
  • UL924 – Emergency Luminaire

CSA standard

  • CSA C22.2 No. 137

Design features

  • Integral battery back-up provides 90 minutes of emergency lighting in the event of a power loss
  • Five models from 3,000 lumens to 11,000 lumens for areas with mounting heights of 8-20 feet
  • Die cast aluminum heat sink increases surface areas and improves airflow, optimizing both LED and driver life; the VMVL LED has a rated life of 60,000 hours at 55°C ambient, and its economic life ranges from 7 to 20 years
  • Energy-efficient technology – up to 77% energy savings over HID fixtures
  • Shock- and vibration-resistant solid state luminaires have no filaments or glass components that could break – greatly reduces the risk of premature failure
  • Custom Type V, Type III and Type I optics distribute the light where it is needed most and can help reduce the number of fixtures required for certain lighting applications
  • Contractor-friendly VMVL LED utilizes the same mounting modules as our legacy HID luminaires, simplifying installation and reducing costs in retrofit projects
  • Mounting styles – pendant mount; cone pendant mount; flexible pendant mount; ceiling mount; wall mount; stanchion 25° mount; stanchion straight mount
  • Cool white standard (5000K, 70 CRI); warm white (3000K, 80 CRI) and neutral white (4000K, 80 CRI) optional
  • Instant illumination and restrike
  • Cold temperature operation/no warm-up required
  • Contains no mercury or other hazardous substances

Standard materials

  • Lamp housing and adapter – die cast aluminum with Corro-free epoxy powder coat
  • Lens – heat- and impact-resistant glass
  • Gaskets – silicone
  • External hardware – stainless steel
  • Factory sealed, no external seals required
Caratteristiche

Evidenzia le differenze
Mostra solo le differenze di prodotto
Nascondi i risultati senza corrispondenze

Ordering information - VMVL LED

vmvl-emergency-catalog-tree.jpg

Ordering information - PVML LED

pvml-emergency-catalog-tree.jpg
Scarica i link