Crouse-Hinds series CEAG GHG51 IEC 60309 stainless steel receptacles have been carefully engineered to offer reliability, efficiency and added safety protection in Zones 1, 2, 21 and 22, as well as in demanding wet locations, particularly where harsh wash downs are a must.
Constructed from 316L stainless steel, 16A through 125A IEC 60309 receptacles are robust, durable and corrosion-resistant.
Additionally, there is ample room inside the enclosure for simplified installation using Ex-e connecting terminals.
16A
32A
63A
125A
*Extended temperature range available upon request.
| Catalog number | Product description |
| GHG5114304R1001 | Ex-wall socket 1: 16A, 110-130V / 3-pole / stainless steel housing |
| GHG5114306R1001 | Ex-wall socket 1: 16A, 200-250V / 3-pole / stainless steel housing |
| GHG5114405R1001 | Ex-wall socket 1: 16A, 690V / 4-pole / stainless steel housing |
| GHG5114406R1001 | Ex-wall socket 1: 16A, 690V / 4-pole / stainless steel housing |
| GHG5114506R1001 | Ex-wall socket 1: 16A, 200-250V / 380-415V / 5-pole / stainless steel housing |
| GHG5124405R1001 | Ex-wall socket 1: 32A, 690V / 4-pole / stainless steel housing |
| GHG5124406R1001 | Ex-wall socket 1: 32A, 690V / 4-pole / stainless steel housing |
| GHG5124407R1001 | Ex-wall socket 1: 32A, 690V / 4-pole / stainless steel housing |
| GHG5124409R1001 | Ex-wall socket 1: 32A, 690V / 4-pole / stainless steel housing |
| GHG5124506R1001 | Ex-wall socket 1: 32A, 200-250V / 380-415V / 5-pole / stainless steel housing |
| GHG5144405R1001 | Ex-wall socket 1: 63A, 690V / 4-pole / stainless steel housing |
| GHG5144406R1001 | Ex-wall socket 1: 63A, 690V / 4-pole / stainless steel housing |
| GHG5144407R1001 | Ex-wall socket 1: 63A, 690V / 4-pole / stainless steel housing |
| GHG5144506R1001 | Ex-wall socket 1: 63A, 200-250V / 380-415V / 5-pole / stainless steel housing |
| GHG5154405R1001 | Ex-wall socket 1: 125A, 690V / 4-pole / stainless steel housing |
| GHG5154406R1001 | Ex-wall socket 1: 125A, 690V / 4-pole / stainless steel housing |
| GHG5154407R1001 | Ex-wall socket 1: 125A, 690V / 4-pole / stainless steel housing |
| GHG5154506R1001 | Ex-wall socket 1: 125A, 200-250V / 380-415V / 5-pole / stainless steel housing |