Crouse-Hinds series CEAG GHG51 IEC 60309 repair and maintenance receptacles and distribution panels provide safe and reliable operation during plant shut downs in Zones 1, 2, 21 and 22 hazardous areas.
The interlocking and lockable switch on GHG51 IEC 60309 receptacles allows for non-hazardous equipment—such as drills, welding transformers and hand grinders—to be used in explosion-protected areas so maintenance and repair work can be performed safely.
Ex-receptacles accd. to IEC 60309-1/2
Repair receptacle distributions
*Extended temperature range available upon request.
| Catalog number | Product description | 
| GHG5114306R0901 | Ex-maintenance wall socket 16A 200-250 V/3P | 
| GHG5114306R0902 | Ex-maintenance wall socket 16A 230 V/3P, unlocked | 
| GHG5114306R0903 | Ex-maintenance wall socket 16A 200-250 V/3P, unlocked | 
| GHG5114306R3901 | Ex-maintenance wall socket 16A 200-250 V/3P | 
| GHG5114306R3902 | Ex-maintenance wall socket 16A 200-250 V/3P | 
| GHG5114306R3903 | Ex-maintenance wall socket 16A 230 V/3P, unlocked | 
| GHG5114306R3904 | Ex-maintenance wall socket 16A 230 V/3P, unlocked | 
| GHG5114306R3905 | Ex-maintenance wall socket 16A 200-250 V/3P, unlocked | 
| GHG5114306R3906 | Ex-maintenance wall socket 16A 200-250 V/3P, unlocked | 
| GHG5114506R0901 | Ex-maintenance wall socket 16A 380-415 V/5P | 
| GHG5114506R0902 | Ex-maintenance wall socket 16A 380-415 V/5P | 
| GHG5114506R0903 | Ex-maintenance wall socket 16A 200-250V / 380-415 V/5P | 
| GHG5114506R0904 | Ex-maintenance wall socket 16A 200-250 V / 380-415 V/5P | 
| GHG5114506R3901 | Ex-maintenance wall socket 16A 380-415 V/5P | 
| GHG5114506R3902 | Ex-maintenance wall socket 16A 380-415 V/5P | 
| GHG5124506R0901 | Ex-maintenance wall socket 32A 380-415 V/5P | 
| GHG5124506R0903 | Ex-maintenance wall socket 32A 380-415 V/5P | 
| GHG5124506R0904 | Ex-maintenance wall socket 32A 380-415 V/5P, unlocked | 
| GHG5124506R0905 | Ex-maintenance wall socket 32A 380-415 V/5P, unlocked | 
| GHG5124506R3901 | Ex-maintenance wall socket 32A 380-415 V/5P | 
| GHG5124506R3902 | Ex-maintenance wall socket 32A 380-415 V/5P, unlocked | 
| GHG5144506R0901 | Ex-maintenance wall socket 63A 380-415 V/5P | 
| GHG5144506R0903 | Ex-maintenance wall socket 63A 200-250 V / 380-415 V/5P | 
| GHG5144506R0904 | Ex-maintenance wall socket 63A 380-415 V/5P, unlocked | 
| GHG5144506R0905 | Ex-maintenance wall socket 63A 200-250V / 380-415 V/5P, unlocked | 
| GHG5144506R3901 | Ex-maintenance wall socket 63A 380-415 V/5P | 
| GHG5144506R3902 | Ex-maintenance wall socket 63A 380-415 V/5P, unlocked | 
| GHG9810042R0001 | Ex-maintenance socket 40A CEE 32A+16A+1x earthed socket | 
| GHG9810043R0001 | Ex-maintenance socket 80A CEE 63A+32A+16A+1x earthed socket |