Crouse-Hinds series CEAG eXlink connectors are used for plug-in connection in industrial LAN/Ethernet and USB applications for hot swapping (connecting and disconnecting) equipment in Zones 1 and 2 hazardous areas.
The normally used electrical isolation of an intrinsically safe interface is no longer necessary with the CEAG eXlink. The Ex-de technology of the connectors allows for the use of full industrial Ethernet power without barriers, increasing the efficiency of the bus architecture and reducing the susceptibility to faults.
Type 791 01 / Type 791 02
Type 731 11
| Catalog number | Product description |
| GHG5718102R3003 | eXLink 4-pole inlet nickel plated brass, USB connector male, wire 20cm |
| GHG5718102R3004 | eXLink 4-pole inlet nickel plated brass, USB connector female, wire 20cm |
| GHG5719101R3004 | eXLink 4-pole + PE inlet nickel plated brass, Ethernet cable with RJ 45 plug female, 300mm |
| GHG5719102R3003 | eXLink 4-pole receptacle nickel plated brass, USB plug female, wire 20cm |
| GHG5719102R3004 | eXLink 4-pole receptacle nickel plated brass, USB plug male, wire 20cm |
| GHG5748101R3002 | eXLink 4-pole + PE receptacle nickel plated brass, Ethernet cable with RJ 45 plug male, 300mm |
| GHG5748101R3004 | eXLink 4-pole + PE receptacle nickel plated brass, Ethernet cable with RJ 45 plug female, 300mm |
| GHG5749101R3002 | eXLink 4-pole + PE inlet nickel plated brass, Ethernet cable with RJ 45 plug male, 300mm |