Eaton B-Line series pipe straps are designed to support pipe. The pipe straps are available in a variety of sizes, material and finishes. To view the full line of pipe straps, view or download the pipe hanger catalog.
The B2400 series pipe straps are designed to support pipe from channel strut. The straps are available in steel material with an electro-galvanized finish to use with 1/2" (15mm) to 24" (600mm) pipe sizes.
The B3180 series pipe straps are available for use with 1/2" (15mm) through 8" (200mm) pipe sizes. Made of steel, these durable straps are ideal for wall or ceiling pipe supports.
 
Su búsqueda  "" no coincidió con ningún documento o producto.
                
Size Range: 1/2" (15mm) thru 24" (600mm) pipe
Material: Steel
Function: Designed for supporting pipe runs from strut supports.
Approvals: Underwriters Laboratories Listed for B2400-3/4" thru B2400-8" for Design Load 1 only. Conforms to Federal Specification WW-H-171E & A-A-1192A, Type 26 and Manufacturers Standardization Society ANSI/MSS SP-69 & SP-58, Type 26.
Finish: Electro-Galvanized. Contact customer service for alternative finishes and materials.
Order By: Part number, pipe size and finish
Note: Ductile iron sizes available.
Special “B” dimensions available on request, consult factory.
Size Range: 1/2" (15mm) thru 8" (200mm) pipe
Material: Steel
Function: Recommended for supporting pipe with fittings vertically or horizontally to walls or ceiling.
Approvals: Conforms to Federal Specification WW-H-171E & A-A-1192A, Type 26 and Manufacturers Standardization Society ANSI/MSS SP-69 & SP-58, Type 26.
Finish: Plain
Note: Available in Electro-Galvanized and HDG finish or Stainless Steel materials.
Order By: Part number, pipe size and material/finish