Descargar documento () de 20
Sistemas de bandejas y escaleras para cables

KwikSplice cable channel

With an innovative dove tail splice design, Eaton’s B-Line series KwikSplice cable channel is designed to reduce complexity, improve versatility and speed installs.  

The system is ideal for light duty cable support runs replacing conduit in a variety of industrial and commercial applications.  

System helps pay for itself with support savings

The KwikSplice cable channel comes in 20-foot spans requiring fewer supports than shorter span cable channel solutions. 

For example, transitioning from 10ft (3m) spans to 20ft (6m) spans reduces supports by 50%.  Now, multiply the number of cable tray that is installed on a typical jobsite and the savings really add up.

In fact, the savings often outweigh the cost of the cable channel.

Learn more about structural steel savings with B-Line series cable tray cost of the cable channel.

Installs quickly and easily

The KwikSplice cable channel dove tail side rail and guided splice plate system provide an easy and fast installation experience.  Plus, the fittings are shipped pre-assembled with an integrated splice attachment significantly reducing total installation time.

Reduces job-site complexity 

Unlike other instrumentation channel tray, the KwikSplice cable channel can be cut and spliced at any point along the channel, helping reduce jobsite complexity when it comes to field modifications.

Improved versatility 

The system includes an extensive line of quick connect fittings and accessories to provide pathway integrity and versatility.

KwikSplice cable channel videos

KwikSplice cable channel product overview

KwikSplice cable channel installation video

De-risk by design

Eaton provides solutions that de-risk by design and drive value to our end customers. With Eaton’s B-Line series KwikSplice cable channel, Eaton provides support recommendations that meet and exceed NEMA VE-2 requirements. These methods have been applied across the globe on multiple applications and projects, saving customers millions of dollars on structural steel.

KwikSplice cable channel system solution

The system is available in three straight sections, fittings and multiple splice and accessory options.  Below are just a few of the solutions. For the full KwikSplice cable channel system, download the catalog. 

Thermal expansion is key to longevity of cable channel

Understanding where and how often to allow for thermal expansion and contraction is an essential measure to the longevity of a cable channel or tray system.  

KwikSplice cable channel utilizes highly engineered B-Line series heavy duty expansion splice plates that complies with and exceeds NEMA VE-2 recommendations. This equates to the elimination of 2 supports every 65ft (20m) with the typical 20ft (6m) aluminum ladder with a 100°F temperature differential.

kwiksplice-cable-channel-heavy-duty-expansion-plate.jpg
Especificaciones

Resaltar las diferencias
Mostrar solo las diferencias
Ocultar funciones en blanco
Descargar enlaces

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.