Descargar documento () de 20
Wireless smart home solution xComfort

xComfort Sensors

A broad variety of xComfort sensors are available which make in combination with the actuators and controllers the home more comfortable, safer and energy efficient. The sensor range includes dedicated sensors to measure the temperature, humidity, as well as to identify  water leakage in a room. For example, door/window sensors are available to prevent energy waste when doors/windows are open and motion sensors can control lights depending on movement and brightness. Furthermore, the Room Controller Touch has been designed to easy visualize and control the temperature and humidity in a room.

SMART
home solutions
HOME
protection
EASY
to control

Características Principales

xComfort sensors have either integrated wireless communication or work together with one of the universal input RF modules.

 
  • Sensors
    • Door/Window sensor
    • Universal Motion sensor
    • Room Controller Touch
    • xComfort Water Guard Detector
    • Temperature Input Unit with Temperature sensor
    • PIR Motion sensor
    • Energy Meter sensor

 

  • Universal input modules
    • Binary Input battery powered, 2 channels
    • Binary Input 230 V, 2 channels
    • Analogue Input 0-10 V, 2 channels
    • Impulse Counting Input 2-channels S0

Sensors with integrated wireless communication

xComfort Door/Window Sensor

xComfort Door Window Sensor bright white

The xComfort Door/Window Sensor is a wireless slimline door/window sensor for monitoring doors and windows and also enables the activation of smart home functions.                                                                                                                                                                                                                                                     

xComfort Universal Motion Sensor

xComfort LeakageStop Universal Motion Sensor

The xComfort Universal Motion Sensor is a comprehensive solution for motion detection as a means to control room lighting and climate: For the homeowner this results in energy savings, increased comfort and/or safety. Find your future-proof and flexible solution with xComfort Universal Motion Sensor!

xComfort Room Controller Touch

xComfort Room Controller Touch

The xComfort Room Controller Touch with touch display with backlight function has been designed as local Room Control Unit for the easy visualization and control of the temperature and humidity in a room. It can also provide floor temperature control (min/max) by the use of an external Temperature Sensor.

Temperature Input                     Unit                                        

eaton-xcomfort-temperature-input-unit.jpg

The temperature input unit registers temperatures by means of a external connected wired Temperature Sensor and transmits this information to the xComfort Controller. It can also control simple operations, such as to control conservatory shading or the heating.

Energy Sensor & Energy Sensor with External Sensor

xComfort Energy Meter Sensor with external sensor

The „energy sensor for loads up to 16 A“ and „energy sensor with external sensor for loads up to 100 A“ can measure energy, for example the solar energy converted in the PV inverter and forward this information to the xComfort Controller for efficient Energy Management solutions.

PIR Motion Sensor 

                                                                                

xComfort Motion Sensor

This PIR motion sensor is designed to sense movement inside a building. It controls lights depending on movement and brightness.                                  

More information you can find in xComfort Overview and Selection Guide

     

xComfort LeakageStop

Did you know that burst or cracked pipes cause around 65% of water damage?
The xComfort LeakageStop family offers an intelligent solution to protect installations and buildings against water leakage damage. It detects leakages, triggers alerts, and prevents damage by controlling a standard solenoid valve.

Universal Input Modules.

Enrich 3rd party sensors with xComfort Wireless Communication

Analogue Input Unit 0-10V 

2 Channels

 

xComfort Analogue Input

The 2-channel analogue input can receive different measuring values (e.g. air quality, humidity, direction of the wind etc.) or the temperature and transmit them to a controller or actuator which are part of the smart electrical installation.              

   Impulse Counting       Input

       2 Channels S0                                           

xComfort Impulse Counting Input 2-way S0

The impulse counting input 2-way is used to register the consumption values of current, gas, water etc. via the standardized SO interface and to send these values to the controller with the energy management function for analysis and display purposes.

    Binary Input Unit        2 Channels

 

 

xComfort Binary Input Units

The binary input unit 2x 230 VAC and 2x Signal contact transmit input signals e.g. from window contacts or other signal contacts (relays, switches, pushbuttons etc.) to the controller or actuator which are part of the smart electrical installation.

20 years xComfort smart home solutions

We first introduced xComfort in 2003 as a wireless home automation system, designed to make controlling household devices more convenient and energy-efficient. Over the past 20 years, xComfort has evolved, and we have steadily expanded our range of associated products and services.
Especificaciones

Resaltar las diferencias
Mostrar solo las diferencias
Ocultar funciones en blanco
Descargar enlaces