Descargar documento () de 20
Power conversion

Multi-output aerospace and military AC/DC power converters

Eaton's AC/DC power-conversion solutions include the dual and triple-out products previously supplied by Martek Power, Abbott Electronics, and Sure Power. These harsh environment solutions provide 5V to 15V outputs and feature six-sided EMI/RFI shielding.

The broad array of standard products listed below provides proven topologies that can be leveraged to quickly develop cost-effective custom AC/DC power supplies.

Características Principales

  • Fixed-frequency topologies simplify EMI management
  • MIL-STD-704 input transient protection
  • Meets MIL-STD-810 and MIL-STD-901 environmental requirements
military_emi_filter.jpg

Dual output - 35 watts - 5v to 15v outputs

RW35D AC/DC power supplies operate from AC inputs of 103V - 127V (47 - 440 Hz) and DC inputs from 90V - 160V. The outputs listed below are isolated and can connected in any combination of positive or negative configurations or tied in series to provide higher output voltages.

  • +/-5V @ 1.46A
  • +/-12V @ 1.46A
  • +/-15V @ 1.17A

 

Dual output - 50 watts - 5v to 15v outputs

RW50D AC/DC power supplies operate from AC inputs of 103V - 127V (47 - 440 Hz) and DC inputs from 90V - 160V. The outputs listed below are isolated and can connected in any combination of positive or negative configurations or tied in series to provide higher output voltages.

  • +/-5V @ 2.08A
  • +/-12V @ 2.08A
  • +/-15V @ 1.67A
naval_dc_dc_converter.jpg
c4isr_dc_dc_converter.jpg

Triple output - 50 watts - 5v to 15v outputs

RM50T AC/DC converters operate from AC inputs of 103V - 127V and 180V - 260V (47 - 440 Hz) and DC inputs of 100V - 200V and 200V - 300 V. Standard products are available with a 5V main output and one pair of +/- auxiliary outputs.

The auxiliary outputs listed below are isolated and can connected in any combination of positive or negative configurations or tied in series to provide higher output voltages.

Main Output

  • 5.0V @ 7A

Auxiliary output +/- pairs

  • +/-12V @ 0.63A
  • +/-15V @ 0.5A

Emi filtering and power factor correction

Eaton's AC/DC solutions include input EMI filters and active power factor correction and harmonic-attenuation modules. Quick turn, modified and custom solutions are also available.

These rugged products meet MIL-STD-461C CE03, MIL-STD-461D CE102, and MIL-STD-461 CE01 and CE101 without the use of external filters. Additional compliances include:

  • MIL-STD-810F and MIL-STD-901D
  • MIL-STD-1399, section 300A
  • MIL-STD-704E
eaton-military-ac-dc-emi-filter.jpg
Descargar enlaces