Descargar documento () de 20
Support service

Precision stamping

Our state-of-the-art stamping facility includes high-speed Bruderer, Minster and Aida Punch presses starting at 30 tons with speeds of up to 1,400 SPM. We integrate sophisticated engineering and tooling with advanced technologies to manage, handle, stamp and assemble the most intricate parts.  

Características Principales

  • Parts supplied loose piece, cell packed or on reels 
  • In-die assembly
  • Lead-Frames, terminals, multi-out and two and three-piece stamped components 
Especificaciones
Specifications

Material thicknesses form 0.001” thru .187” 

Bed size up to 120’

30 Ton thru 400 Ton Capabilities 

Parts supplied in stainless steel, aluminum, low carbon and all copper alloys

Descargar enlaces