Eaton’s eyelet terminals are electrical connections used in the automotive industry to terminate a stranded wire. They are commonly used to connect wires to electrical components.
Eaton’s eyelet terminals are produced in our state-of-the-art stamping facilities and feature numerous benefits, including our ability to produce billions of parts annually that are customized to customer specifications, and an extensive product offering with internal manufacturing capability for single sourcing of large programs. Eaton also has an extensive background in die making and stamping, which enables us to meet customer timelines.
The high-quality and high-grade materials used in Eaton’s eyelet terminals make them lightweight, more resistant to severe conditions and deliver a long component service life that meet or exceed customer requirements. The eyelet terminals also can withstand high temperatures up to 200 degrees Celsius and can be produced in unique configurations.
The eyelet terminals are the ideal choice for automotive and industrial applications, as they provide high-quality electrical connections for various passenger, commercial, off-highway and electrical applications.
| Benefits | Patents |
Material thicknesses from 0.001” thru .187” Process features bed size up to 120" 30 Ton thru 400 Ton Capabilities Can support wire from:
|
Seven patents are pending in USA and internationally |