Descargar documento () de 20
Mil-Aero, defense and space connectors, backshells and contacts

Unwired conduit assemblies

Our Sunflex brand offers a wide array of qualified unwired pre-terminated conduit products to aerospace, military, defense and industrial wire harness industries. 

Unwired pre-terminated conduits are designed specifically to meet customers’ unique mechanical and electrical needs and provide a turnkey, sturdy and highly reliable wire and EMI/RFI solution. Our productes also are manufactured to respective OEM and industry specification while maintaining flexibility for most static and dynamic routing requirements.

Características Principales

  • Designed specifically to meet unique mechanical and electrical needs for your applications
  • Turnkey, robust and highly reliable wire and EMI/RFI solution 
  • Manufactured to respective OEM and industry specification
Especificaciones

The solution for automated crimping

The contact with its open barrel is available on strip and packaged with 3000 pieces on each reel. Reel packaging combined with semi or even full automatic crimp tooling help lower production cost for high series volumes. For lower volumes, we offer loose piece packaging adapted for manual crimping processes.

Diverse options to meet your needs

These contacts are available with a wide range of plating to answer to all of your needs in term of electrical performances: we propose gold, gold flash, tin over nickel plating and selective plating options.

Descargar enlaces