Descargar documento () de 20
Mil-Aero, defense and space connectors, backshells and contacts

Adaptors and transitions

Our Sunflex brand offers a wide array of qualified pre-terminated flexible conduit transitions and adapters to aerospace, military, defense and industrial wire harness industries. Conduit transitions and adapters are available in standard offerings and are designed specifically to meet customers’ unique routing, mechanical and electrical needs.

Available in a variety of aerospace grade materials (stainless steel, aluminum, bronze, composites, etc) and configurations (straight, 45°, 90°, custom angles, tube with breakouts, Y, X, T transitions, etc.), our custom transitions and adapters provide a turnkey, sturdy and reliable solution and meet respective OEM and industry manufacturing specifications.

Características Principales

  • Range of materials available: stainless steel, aluminum, bronze, composite
  • Configurations: straight, 45°, 90°, custom angles
Descargar enlaces