Descargar documento () de 20
Mil-Aero, defense and space connectors, backshells and contacts

90 series accessory hardware

Our 90 series contains all the accessory hardware products including clamping bands, constant force spring, tubular braid, shield support ring and other clamps. Two clamping solutions are available to fit your application: clamping band (must have for quick termination) and constant force spring (no tool required). Our clamping bands are M85049/128 qualified. Clamping bands and constant force spring are made of stainless steel to protect against corrosion and ensure assembly conductivity.

Características Principales

  • MIL-spec qualified products
  • High retention clamping band 
  • Corrosion resistant
  • Shielding wire bundle accessories
Especificaciones

Technical specifications

  • Temperature: -40° + 105°C
  • Sealing: Up to IP68 and IP69K
  • UV resistant with F1 material (depending on connector series)
  • Moisture proof (depending on connector series)
  • UL94V0 / UL94HB (depending on connector series)
  • Nema 4X (depending on connector series)
  • RoHS and REACH compliant
Descargar enlaces